S8FS-C35012J
Specifications
Type | Metal frame |
Mounting method | Direct mounting |
Phase | Single |
Power output | 350 W |
Efficiency | 85 % |
Output voltage | 12 V |
Rated output current | 29 A |
Temperature range | -20-60 °C |
Features | Terminal block facing forward |
Terminal | Screw |
Communication port(s) | None |
Alarm function | - |
Number of output branches | 1 |
Rated supply voltage at AC 50 Hz | 100-240 V |
Allowable supply voltage AC | 90-264 V |
Allowable supply voltage DC | 254-373 |
Width | 112.5 mm |
Height | 50 mm |
Depth | 212 mm |