S8FS-C01505J | Omron, Europe

Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

S8FS-C01505J

Power supply, 15 W, 100-240 VAC input, 5 VDC, 3 A output, Front terminal

Specifications

Type Metal frame
Mounting method Direct mounting
Phase Single
Power output 15 W
Efficiency 82 %
Output voltage 5 V
Rated output current 3 A
Temperature range -20-60 °C
Features Terminal block facing forward
Terminal Screw
Communication port(s) None
Alarm function -
Number of output branches 1
Rated supply voltage at AC 50 Hz 100-240 V
Allowable supply voltage AC 85-264 V
Allowable supply voltage DC 120-370
Width 51 mm
Height 28 mm
Depth 78 mm

Downloads