R88M-G20030T-S2
G-Series AC servo motor, 200 W, 200 VAC, 3000 rpm, 0.64 Nm, absolute
The production of this product is planned to end on 2024-09-30.
For more information regarding the discontinuation of this product, please download the notice.
Specifications
Servo control method | Analog, MECHATROLINK II, Pulse train |
Drive supply voltage | 230 V single phase |
Rated output | 0.2 kW |
Rated speed | 3000 r/min |
Rated torque | 0.64 Nm |
Peak torque | 1.78 Nm |
Encoder type | Absolute with battery |
Encoder resolution | 17 Bit |
Motor with brake | |
Motor with oil seal | |
Flange size square (LC) | 60 mm |
Shaft diameter | 11 mm |
Shaft with key | |
Shaft with tap | |
Product Weight (unpacked) | 800 g |