R88M-G1K520T-S2
G series servo motor 1.5kW 2000RPM 230V, abs encoder
Specifications
Servo control method | Analog, MECHATROLINK II, Pulse train |
Drive supply voltage | 230 V single phase |
Rated output | 1.5 kW |
Rated speed | 2000 r/min |
Rated torque | 7.15 Nm |
Peak torque | 19.6 Nm |
Encoder type | Absolute with battery |
Encoder resolution | 17 Bit |
Motor with brake | |
Motor with oil seal | |
Flange size square (LC) | 130 mm |
Shaft diameter | 22 mm |
Shaft with key | |
Shaft with tap | |
Product Weight (unpacked) | 8500 g |