Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

Q2V-A4031-AAA

Inverter Q2V, 400 V, ND: 31.0 A / 15.0 kW, HD: 24.0 A / 11.0 kW, IP20, EMC filter class C2, max. output freq. 590Hz

Specifications

Drive control method Open loop V/f, Open loop vector
Drive supply voltage 400 V three phase
Max. motor output at constant torque 11 kW
Max. motor output at variable torque 15 kW
Built in EMC filter
Degree of protection (IP) IP20
Finless type
Compatible motor type Induction or asynchronous motor, Permanent magnet motor, Synchronous reluctance motor
Regenerative solutions As inverter option
Communication port(s) MODBUS Slave, Serial RS-485, USB
Communication option(s) Bluetooth, CANopen, DeviceNet Slave, EtherCAT Slave, EtherNet/IP, POWERLINK, PROFIBUS DP Slave, PROFINET Slave
Product Height (unpacked) 300 mm
Product Width (unpacked) 180 mm
Product Depth (unpacked) 196 mm
Product Weight (unpacked) 5500 g

Accessories

AX-FIC4050-SE Common footprint RFI filter for Compact series (Q2V/V1000/J1000/MX2), 50 A, 400 VAC, three phase, for 11 kW and 15 kW drives.
AX-FIC4050-SE-LL Low Leakage common footprint RFI filter for Compact series (Q2V/V1000/J1000/MX2), 50 A, 400 VAC, three phase, for 11 kW and 15 kW drives.
AX-RAI00360500-DE AC input reactor, 50 A, 0.36 mH, for 18.5 to 22 kW sizes, 400 VAC, 3 phase
AX-RAO00950320-DE AC output reactor, 32 A, 0.95 mH, for 7.5 kW, 200 VAC, 3 phase
AX-RC01750430-DE DC link reactor, 43 A, 1.75 mH, for 15 kW, 400 VAC
JOHB-Q2V Q2V option card enclosure
JVOP-KPBCH04AAZ Blank cover kit for Q2V
JVOP-KPLCA04AEZ Q2 LCD Keypad (w/o Bluetooth)
SI-EL3 POWERLINK option board for A1000, Q2A and Q2V.
SI-EN3 EtherNet/IP option board for A1000, Q2A and Q2V inverters.
SI-EN3D Dual Port EtherNet IP option board for A1000, Q2A and Q2V inverters.
SI-EP3 PROFINET option board for A1000, Q2A and Q2V inverters.
SI-N3 DeviceNet option board for A1000, Q2A and Q2V inverters.
SI-P3 PROFIBUS DP option board for A1000, Q2A and Q2V inverters.
SI-S3 CANopen option board for A1000, Q2A and Q2V inverters.

Downloads

download
EAC Mark removal Discontinuation Notice
enPDF 221 KB
download
Q2Edit V2.0.1 Software
enRAR 42.6 MB
download
Q2V Brochure
enPDF 15 MB
download
Q2V Setup Manual
enPDF 17.2 MB
download
Q2V Technical Manual
enPDF 15.3 MB
download
Q2V - Driving Quality Datasheet
enPDF 2.07 MB
download
Q2dev V3.0.0 Software
enZIP 60.1 MB
download
SI-EL3 V2.08 for Q2A and Q2V POWERLINK XDD file
enZIP 91.5 KB
download
SI-EN3 for Q2-series EtherNet/IP EDS file
enZIP 255 KB
download
SI-EN3D for Q2V (v2.06) EtherNet/IP EDS file
enZIP 89 KB
download
SI-EP3 V2.3 PROFINET GSDML file
enZIP 7.27 KB
download
SI-ES3 for Q2A, Q2V, A1000 and V1000 EtherCAT ESI file
enZIP 245 KB
download
SI-P3 PROFIBUS GSD file
enZIP 1.95 KB
download
SI-S3 2.1.9 CANopen EDS file
enZIP 4.97 KB
download
V1000 to Q2V Replacement guide
enPDF 9.19 MB