Q2A-A4453-AAA
Inverter Q2A, 400 V, ND: 453 A / 250 kW, HD: 414 A / 220 kW, IP20, max. output freq. 590 Hz
Specifications
Drive control method | Closed loop V/f, Closed loop vector, Open loop V/f, Open loop vector |
Drive supply voltage | 400 V three phase |
Max. motor output at constant torque | 220 kW |
Max. motor output at variable torque | 250 kW |
Built in EMC filter | |
Degree of protection (IP) | IP20 |
Finless type | |
Compatible motor type | Induction or asynchronous motor, Permanent magnet motor, Synchronous reluctance motor |
Regenerative solutions | As inverter option |
Communication port(s) | MODBUS Slave, Serial RS-485, USB |
Communication option(s) | Bluetooth, CANopen, DeviceNet Slave, EtherCAT Slave, EtherNet/IP, POWERLINK, PROFIBUS DP Slave, PROFINET Slave |
Product Height (unpacked) | 1140 mm |
Product Width (unpacked) | 510 mm |
Product Depth (unpacked) | 480 mm |
Product Weight (unpacked) | 198000 g |