OS32C-BP VER2 @ OEE
Specifications
Type of safety acc. IEC 61496-1 | 3 |
Maximum safety range | 3 m |
Maximum warning range | 10 m |
Cable entry direction | Back |
Type of switching output of the OSSD | PNP |
Type of electric connection | Connector M12 |
Key features | Configurable object resolution of 30, 40, 50 or 70 mm, Manual/auto start, Reference boundary monitoring |
Type of protection | Hand protection |
Detection capability | 70 mm |
Suitable for safety functions | |
Scan angle | 270 ° |
Scanning interval | 0.4 Hz |
Time of reaction | 80 ms |
Number of safety fields | 140 |
Wavelength of the sensor | 905 nm |
Number of protected semiconductor outputs | 2 |
Number of semiconductor outputs with signalling function | 2 |
Operation agent-safety class | Safety class 3 |
Laser protection class | Class 1 |
Supply voltage DC | 16.8-30 V |
Voltage type | DC |
Max. output current at protected output | 250 mA |
Degree of protection (IP) | IP65 |
With alert field output | |
Ambient temperature | -10-50 °C |
Overall length | 143 mm |
Height of sensor | 105 mm |
Width sensor | 105 mm |