NY532-1300-112213810 | OMRON, Europe

Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

NY532-1300-112213810

Machine Controller for 16 axes, Industrial Panel PC with Intel® Core™ i7-4700EQ, 8 GB DRAM (non-ECC), 32 GB SSD-SLC, WES 7 (64-bit), PCIe slot, RS-232, 15.4" display with capacitive touchscreen

This product has been discontinued; production has ended on 2021-09-01.

Specifications

IPC type Panel PC
Controller type Machine Control
Max. number of motion axes 16 axes
Screen diagonal 15.4 inch
Processor family Intel® Core™ i7
Processor specification 4700EQ (2.4 GHz)
Cooling method Active cooling (fan)
Memory 8 GB RAM (non ECC)
Storage 32 GB SSD
Operating system WES 7 (64 bits)
Expansion slot 1 x PCIe slot (X4 lanes)
Modular port RS-232
Communication port(s) EtherCAT Master, EtherNet/IP, Ethernet TCP/IP, Serial RS-232C, USB
Video output DVI-I
Display ratio 16:10
Number of pixels, horizontal 1280
Number of pixels, vertical 800
Type of display TFT
Touchscreen technology Projected capacitive
Mounting method Build-in
Material housing Aluminium, black
Degree of protection (IP), front side IP65
Operating temperature 0-55 °C
Supply voltage DC 20.4-28.8 V
Height of the front 277 mm
Width of the front 401 mm
Height of panel cutout 259 mm
Width of panel cutout 383 mm
Built-in depth 113 mm
Weight 7200 g

Accessories

FH-VUAB 2M Vision system accessory FH USB cable touch panel 2 m
FH-VUAB 5M Vision system accessory FH USB cable touch panel 5 m
NY000-AC00 2M DVI cable 2 m
NY000-AC00 5M DVI cable 5 m
NY000-AH00 320 GB HDD
NY000-AS00 32 GB SSD (SLC)
NY000-AS01 64 GB SSD (SLC)
NYM12W-C1000 Industrial Monitor, 12.1" display with capacitive touchscreen, Build-in mounting, DVI-D port
NYM15W-C1000 Industrial Monitor, 15.4" display with capacitive touchscreen, Build-in mounting, DVI-D port
NYM19W-C1000 Industrial Monitor, 18.5" display with capacitive touchscreen, Build-in mounting, DVI-D port
S8BA-24D24D240LF UPS, DIN rail type, DC-DC, 10A, 240W
S8BW-C02 UPS Connection cable (CONTACT)
SYSMAC-SE200D Sysmac Studio installation DVD only, for Windows XP or Windows 7/8, 32 or 64-bit versions (requires SYSMAC-SE2**L license)
SYSMAC-SE201L Sysmac Studio license only, single user (requires SYSMAC-SE200D download or installation DVD, available separately)

Spare parts

CJ1W-BAT01 Battery for CJ1M PLCs
NY000-AF00 Spare part fan kit
NY000-AK00 Spare part accessory kit (connectors, drive bracket, screws, etc)

Downloads