Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

NS8-TV00-V2

Touch screen HMI, 8.4 inch, TFT, 256 colors (32,768 colors for .BMP/.JPG), 640x480 pixels, 2 x RS-232C ports, 60MByte memory, 24 VDC, beige case

This product has been discontinued; production has ended on 2022-08-31.

For more information regarding the discontinuation of this product, please download the notice.

Download notice

Specifications

Frame colour Beige
Width of panel cutout 220.5 mm
Height of panel cutout 165.5 mm
Product Weight (unpacked) 2000 g

Accessories

CJ1W-CIF11 RS-485 adaptor, 2 or 4 wire, connects directly to RS-232C 9-pin port for serial PLC link, screw terminals on RS-485 side
CP1W-CN221 USB Programming cable, A-type male to B-type male, 1.8 m
HMC-EF183 Flash memory card, 128MB
XW2Z-200T Cable, RS-232C, for connecting NT HMI 9-pin port to PLC 9-pin port, 2 m
XW2Z-500T Cable, RS-232C, for connecting NT HMI 9-pin port to PLC 9-pin port, 5 m

Downloads