JZAB0P1BAA | OMRON, Europe

Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

JZAB0P1BAA

Inverter drive, 0.1kW, 0.8A, 240 VAC, single-phase, max. output freq. 400Hz

Specifications

Inverter control method Open loop V/f
Drive supply voltage 230 V single phase
Max. motor output at constant torque (HD) 0.12 kW
Max. motor output at variable torque (ND) 0.18 kW
Built in EMC filter
Degree of protection (IP) IP20
Finless type
Compatible motor type Induction or asynchronous motor
Regenerative solutions As inverter option
Communication option(s) MODBUS Slave, Serial RS-232C, Serial RS-485
Height 128 mm
Width 68 mm
Depth 76 mm
Weight 600 g

Accessories

SI-232/JC RS-232C communications card for CIMR-J1000 inverter
SI-485/J RS-422/485 communications card for CIMR-J1000 inverter

Downloads