This product has been discontinued; production has ended on 2024-02-29.
For more information regarding the discontinuation of this product, please download the notice.
Specifications
Drive control method | Open loop V/f |
Drive supply voltage | 400 V three phase |
Max. motor output at constant torque | 4 kW |
Max. motor output at variable torque | 5.5 kW |
Built in EMC filter | |
Degree of protection (IP) | IP20 |
Finless type | |
Compatible motor type | Induction or asynchronous motor |
Regenerative solutions | As inverter option |
Communication option(s) | MODBUS Slave, Serial RS-232C, Serial RS-485 |
Product Height (unpacked) | 128 mm |
Product Width (unpacked) | 140 mm |
Product Depth (unpacked) | 143 mm |
Product Weight (unpacked) | 2400 g |