JZA20P1BAA
Specifications
Inverter control method | Open loop V/f |
Drive supply voltage | 230 V three phase |
Max. motor output at constant torque (HD) | 0.12 kW |
Max. motor output at variable torque (ND) | 0.18 kW |
Built in EMC filter | |
Degree of protection (IP) | IP20 |
Finless type | |
Compatible motor type | Induction or asynchronous motor |
Regenerative solutions | As inverter option |
Communication option(s) | MODBUS Slave, Serial RS-232C, Serial RS-485 |
Height | 128 mm |
Width | 68 mm |
Depth | 76 mm |
Weight | 600 g |