H5CX-L8ED-N OMI | OMRON, Europe

Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

H5CX-L8ED-N

Timer, plug-in, 8-pin, DIN 48x48 mm, economy model, Contact output (time-limit SPDT + instantaneous SPDT), None NPN inputs, 12-24 VDC/24 VAC supply

Specifications

Type Digital
Installation type DIN Rail, On-panel, Socket
Functions Multi-functional
Size 1/16 DIN (48 x 48 mm)
Terminal Plug-in
Output type Relay
Contact description 2 x SPDT
Time range 0.001 s - 9999 h
Supply voltage AC 24-24 V
Supply voltage DC 12-24 V
Number of pin contact 8
Features Instantaneous contact

Downloads