Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
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
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

H5CX-L8D-N

Timer, plug-in, 8-pin, DIN 48x48 mm, IP66, 4 preset & 4 actual time digits, multi range 0.01 s to 9999 h (10 ranges), economy model, NPN/PNP/No voltage input selectable, SPDT 5 A relay output, 12-24 VDC/24 VAC supply

The production of this product is planned to end on 2025-03-31.

For more information regarding the discontinuation of this product, please download the notice.

Download notice

Specifications

Type Digital
Installation type DIN Rail, On-panel, Socket
Functions Multi-functional
Size 1/16 DIN (48 x 48 mm)
Terminal Plug-in
Output type Relay
Contact description SPDT
Time range 0.001 s - 9999 h
Supply voltage AC 24-24 V
Supply voltage DC 12-24 V
Number of pin contact 8
Inputs Reset (NPN), Signal (NPN)

Accessories

P3G-08 Socket, back-connecting, 8-pin, screw terminals
Y92A-48 Protective cover for DIN48x48mm device, hard plastic (shallow)
Y92A-48F1 Protective cover for DIN 48 x 48 mm timer and counter, soft plastic
Y92F-30 Flush panel mounting adapter for DIN 48x48 mm device
Y92F-45 Panel adaptor, 48 x 48 device into 67 x 67 hole
Y92S-29 Waterproof packing for use with 48x48mm devices and Y92F30 flush mounting adapter