H5CX-AS-N
Specifications
Type | Digital |
Installation type | On-panel |
Functions | Multi-functional |
Size | 1/16 DIN (48 x 48 mm) |
Terminal | Screw |
Output type | Transistor |
Time range | 0.001 s - 9999 h |
Supply voltage AC | 100-240 V |
Inputs | Gate (NPN/PNP), Reset (NPN/PNP), Signal (NPN/PNP) |