H5CX-AD-N
Timer, DIN 48x48 mm, IP66, 4 preset & 4 actual time digits, multi range 0.01 s to 9999 h (10 ranges), multifunction, NPN/PNP/No voltage input selectable, SPDT 5 A relay output, 12-24 VDC/24 VAC supply, includes color change display function
Specifications
Type | Digital |
Installation type | On-panel |
Functions | Multi-functional |
Size | 1/16 DIN (48 x 48 mm) |
Terminal | Screw |
Output type | Relay |
Contact description | SPDT |
Time range | 0.001 s - 9999 h |
Supply voltage AC | 24-24 V |
Supply voltage DC | 12-24 V |
Inputs | Gate (NPN/PNP), Reset (NPN/PNP), Signal (NPN/PNP) |