H5CX-A11SD-N
Specifications
Type | Digital |
Installation type | DIN Rail, On-panel, Socket |
Functions | Multi-functional |
Size | 1/16 DIN (48 x 48 mm) |
Terminal | Plug-in |
Output type | Transistor |
Time range | 0.001 s - 9999 h |
Supply voltage AC | 24-24 V |
Supply voltage DC | 12-24 V |
Number of pin contact | 11 |
Inputs | Gate (NPN/PNP), Reset (NPN/PNP), Signal (NPN/PNP) |