GRT1-ROS2 | Omron, Europe

Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

GRT1-ROS2

SmartSlice 2 x relay output, normally open, 2 A, 250 VAC / 24 VDC

Specifications

I/O system GRT1 I/O Bus
Type of module Digital I/O
I/O connection type Push-in
Number of digital inputs 0
Digital input type None
Number of digital outputs 2
Digital output type Relay NO
Permitted voltage at output 0-250 V
Output current 2 A
Short-circuit protected outputs
Number of IOV (V+) terminals 0
Number of IOG (V-) terminals 0
Degree of protection (IP) IP20
Height 84 mm
Width 15 mm
Depth 74.4 mm
Product Weight (unpacked) 113 g

Spare parts

GRT1-BT1-5 SmartSlice I/O connectors, set of 5 pcs. (12 points, screwless)

Downloads