GRT1-PD8-1 | Omron, Europe

Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

GRT1-PD8-1

SmartSlice I/O power connection module, 4 x V and 8 x G terminals

Specifications

I/O system GRT1 I/O Bus
Type of module Power feed
I/O connection type Push-in
Number of IOV (V+) terminals 4
Number of IOG (V-) terminals 8
Degree of protection (IP) IP20
Height 64 mm
Width 15 mm
Depth 75 mm
Product Weight (unpacked) 83 g

Spare parts

GRT1-BT1-5 SmartSlice I/O connectors, set of 5 pcs. (12 points, screwless)

Downloads