Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

GRT1-PD2G

SmartSlice I/O power feed module with electronic overload protection, 24 VDC input

This product has been discontinued; production has ended on 2024-03-31.

For more information regarding the discontinuation of this product, please download the notice.

Download notice

Specifications

I/O system GRT1 I/O Bus
Type of module Power feed
I/O connection type Push-in
Number of IOV (V+) terminals 2
Number of IOG (V-) terminals 2
Degree of protection (IP) IP20
Product Height (unpacked) 84 mm
Product Width (unpacked) 15 mm
Product Depth (unpacked) 74.4 mm
Product Weight (unpacked) 76 g

Downloads