GRT1-PC8-1
SmartSlice I/O power feed module, 24 VDC input, 4 x V and 8 x G terminals
The production of this product is planned to end on 2024-03-31.
For more information regarding the discontinuation of this product, please download the notice.
Specifications
I/O system | GRT1 I/O Bus |
Type of module | Power connection |
I/O connection type | Push-in |
Number of IOV (V+) terminals | 4 |
Number of IOG (V-) terminals | 8 |
Degree of protection (IP) | IP20 |
Product Height (unpacked) | 84 mm |
Product Width (unpacked) | 15 mm |
Product Depth (unpacked) | 74.4 mm |
Product Weight (unpacked) | 83 g |