Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

GRT1-DA2V

SmartSlice 2 x analog outputs, 1 to 5 V, 0 to 5 V, 0 to 10 V, -10 to 10 V, resolution 1:6000

The production of this product is planned to end on 2024-03-31.

For more information regarding the discontinuation of this product, please download the notice.

Download notice

Specifications

I/O system GRT1 I/O Bus
Type of module Analog I/O
I/O connection type Push-in
Number of analog inputs 0
Temperature input type None
Linear analog input type None
Number of analog outputs 2
Linear analog output type -10 to 10 V, 0 to 10 V, 0 to 5 V, 1 to 5 V
Resolution of the analog outputs 13 Bit
Degree of protection (IP) IP20
Product Height (unpacked) 84 mm
Product Width (unpacked) 15 mm
Product Depth (unpacked) 74.4 mm
Product Weight (unpacked) 82 g

Downloads

download
EtherCAT Junction Slave Brochure
enPDF 1.04 MB
download
GRT1 series (Safety Precautions) Instruction Sheet
enPDF 522 KB
download
GRT1-series Discontinuation Notice
enPDF 80.8 KB
download
Sysmac Catalogue
enPDF 43.5 MB