GRT1-DA2C
SmartSlice 2 x analog outputs, 0 to 20 mA, 4 to 20 mA, resolution 1:6000
The production of this product is planned to end on 2024-03-31.
For more information regarding the discontinuation of this product, please download the notice.
Specifications
I/O system | GRT1 I/O Bus |
Type of module | Analog I/O |
I/O connection type | Push-in |
Number of analog inputs | 0 |
Temperature input type | None |
Linear analog input type | None |
Resolution of the analog inputs | 0 Bit |
Number of analog outputs | 2 |
Linear analog output type | 0 to 20 mA, 4 to 20 mA |
Resolution of the analog outputs | 13 Bit |
Degree of protection (IP) | IP20 |
Product Height (unpacked) | 84 mm |
Product Width (unpacked) | 15 mm |
Product Depth (unpacked) | 74.4 mm |
Product Weight (unpacked) | 82 g |