GRT1-CRT | Omron, Europe

Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

GRT1-CRT

SmartSlice communication adaptor for CompoNet (End plate to be ordered separately)

Specifications

I/O system GRT1 I/O Bus
Type of module Bus coupler
Communication port(s) CompoNet Slave
Degree of protection (IP) IP20
Height 84 mm
Width 58 mm
Depth 70 mm
Product Weight (unpacked) 125 g

Accessories

CRS1-RPT01 CompoNet IP20 Repeater unit
DCN4-TB4 CompoNet screw terminal connector, M3
GCN2-100 SmartSlice turn-back cable (1 m)
GRT1-END SmartSlice end plate
GRT1-TBL SmartSlice left-side turn-back unit
GRT1-TBR SmartSlice right-side turn-back unit

Downloads