G3RV-SR700-D DC12 | OMRON, Europe

Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

G3RV-SR700-D 12VDC

Slimline SSR 6mm, incl. socket, DC output MOSFET, 3A, Screw terminals, 12V DC

Specifications

Application Interface
Number of phases 1
Mounting method DIN rail
Terminal Screw
Complete with socket
With LED indicator
Rated operational voltage, DC 5-24 V
Operating voltage range, DC 3-26.4 V
Rated operation current Ie at AC-1 3 A
Height 88.871 mm
Width 6.2 mm
Depth 77.901 mm
Supply voltage DC 9.6-13.2 V
Control current max. 15 mA
Must operate voltage max. 10.8 V
Must release voltage min. 1 V
Maximum operating temperature 55 °C
Minimum operating temperature -30 °C
Isolation Photocoupler

Downloads