The production of this product is planned to end on 2024-03-01.
Specifications
Mounting method | DIN rail |
Usage | Interface |
Poles | 1 |
Rated carry current | 6 A |
Coil voltage | 12 V |
Operation voltage | DC |
Contact material | Ag alloy |
Contact description | SPDT |
Features | Diode, LED, Transparent case, With mechanical indicator |
Terminal | Screw |