The production of this product is planned to end on 2024-03-01.
Specifications
Mounting method | DIN rail |
Usage | Interface |
Poles | 1 |
Rated carry current | 6 A |
Coil voltage | 48 V |
Operation voltage | AC/DC |
Contact material | Ag alloy + Au plating |
Contact description | SPDT |
Features | Gold clad 3 µm, LED, Transparent case, With mechanical indicator |
Terminal | Push-in Plus |