Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

G2RV-SR500 24VAC/DC

Slimline relay 6mm incl. socket, SPDT, 6 A, Push-in terminals, 24 VAC/DC

The production of this product is planned to end on 2024-03-01.

Specifications

Mounting method DIN rail
Usage Interface
Poles 1
Rated carry current 6 A
Coil voltage 24 V
Operation voltage AC/DC
Contact material Ag alloy
Contact description SPDT
Features LED, Transparent case, With mechanical indicator
Terminal Push-in Plus