FS-B4KU35GES-F
GigE Line Scan Camera, 4K, Monochrome, CMOS AWAIBA DR-4K-3.5, 3.5 µm, 26 kHz, F-Mount, POE
The production of this product is planned to end on 2024-10-31.
Specifications
Camera type | Monochrome |
Number of lines | 1 |
Interface | GigE |
Lens mount | F-mount |
Image width | 4096 pixels |
Image sensor type | DR-4K-3.5 |
Pixel size | 3.5 µm |
Scan frequency | 26 kHz |
Lens type | N/A |
Scan type | Line scan |