FHV7H-M050-C
FH Vision Smart Camera, high performance, monochrome type, 5.0 Mpix resolution, 3.45 µm pixel size, 2/3" chip size, global shutter, C-mount, 24 VDC, IP40
The production of this product is planned to end on 2024-09-30.
For more information regarding the discontinuation of this product, please download the notice.
Specifications
Number of pixels | 5.0 MP |
Camera with lens | |
Communication port(s) | EtherNet/IP, Ethernet TCP/IP, PROFINET Slave, Serial RS-232C |
Communication option(s) | EtherCAT Slave |
Camera family | FHV |
Camera type | Monochrome |
Frame rate | 35 fps |
Illumination | None |
Image width | 2448 pixels |
Image height | 2048 pixels |
Pixel size | 3.45 µm |
Shutter type | Global |
Image sensor format | 2/3" |
Image sensor type | Other |
Lens mount | C-mount |
Degree of protection (IP) | IP40 |
Application | 2D Robot guidance, Bead inspection, Code reading, Code verification, Counting, Defect inspection, Measurement inspection, OCR / OCV, Presence / Absence |