|
FH-MT12
|
Vision system FH touch panel monitor 12-inch |
|
|
FH-SC
|
FH camera, standard resolution, colour |
|
|
FH-SC02
|
FH camera, high resolution 2M pixel, color |
|
|
FH-SC04
|
FH camera, high resolution 4M pixel, color |
|
|
FH-SC05R
|
FH camera, high resolution 5 m pixel, color, rolling shutter |
|
|
FH-SC21R
|
FH Camera, high speed, 20.4 MPixel, c-Mount, rolling shutter, color |
|
|
FH-SCX
|
FH Camera, high speed, 0.4 MPixel, c-Mount, global shutter, color |
|
|
FH-SCX01
|
FH Camera, high speed, 1.6 MPixel, C-Mount, global shutter, colour |
|
|
FH-SCX03
|
FH Camera, high speed, 3.2 MPixel, C-Mount, global shutter, colour |
|
|
FH-SCX05
|
FH Camera, high speed, 5 MPixel, c-Mount, global shutter, color |
|
|
FH-SCX12
|
FH Camera, high speed, 12 MPixel, C-Mount, global shutter, color |
|
|
FH-SM
|
FH camera, standard resolution, monochrome |
|
|
FH-SM02
|
FH camera, high resolution 2M pixel, monochrome |
|
|
FH-SM04
|
FH camera, high resolution 4M pixel, monochrome |
|
|
FH-SM05R
|
FH camera, high resolution 5 m pixel, monochrome, rolling shutter |
|
|
FH-SM21R
|
FH Camera, high speed, 20.4 MPixel, c-Mount, rolling shutter, monochrome |
|
|
FH-SMX
|
FH Camera, high speed, 0.4 MPixel, c-Mount, global shutter, monochrome |
|
|
FH-SMX01
|
FH Camera, high speed, 1.6 MPixel, C-Mount, global shutter, monochrome |
|
|
FH-SMX03
|
FH Camera, high speed, 3.2 MPixel, C-Mount, global shutter, monochrome |
|
|
FH-SMX05
|
FH Camera, high speed, 5 MPixel, c-Mount, global shutter, monochrome |
|
|
FH-SMX05-PL
|
FH polarised camera, high speed, 5 MPixel, C-Mount, global shutter, monochrome |
|
|
FH-SMX12
|
FH Camera, high speed, 12 MPixel, C-Mount, global shutter, monochrome |
|
|
FH-SMX12-PL
|
FH polarised camera, high speed, 12 MPixel, C-Mount, global shutter, monochrome |
|
|
FH-UMAI1
|
AI filter installer for FH controller. USB license key dongle |
|
|
FH-VMDA 2M
|
Vision system accessory FH conversion cable monitor DVI-RGB 2 m |
|
|
FH-VMDA 5M
|
Vision system accessory FH conversion cable monitor DVI-RGB 5 m |
|
|
FH-VUAB 2M
|
Vision system accessory FH USB cable touch panel 2 m |
|
|
FH-VUAB 5M
|
Vision system accessory FH USB cable touch panel 5 m |
|
|
FZ-VS3 10M
|
Accessory vision, FH and FZ, standard camera cable, 10m |
|
|
FZ-VS3 2M
|
Accessory vision, FH and FZ, standard camera cable, 2m |
|
|
FZ-VS3 3M
|
Accessory vision, FH and FZ, standard camera cable, 3m |
|
|
FZ-VS3 5M
|
Accessory vision, FH and FZ, standard camera cable, 5m |
|
|
FZ-VS4 15M
|
Accessory vision, FH and FZ, camera cable, long distance, 15m |
|
|
FZ-VSB3 10M
|
Accessory vision, FH and FZ, camera cable, bend resistant, 10 m |
|
|
FZ-VSB3 5M
|
Accessory vision, FH and FZ, camera cable, bend resistant, 5 m |
|
|
FZ-VSJ
|
FZ Camera cable extension hub (max 3 cables 45m) |
|
|
GX-JC03
|
3-port EtherCAT Junction module, 24 VDC power supply |
|
|
GX-JC06
|
6-port EtherCAT Junction module, 24 VDC power supply |
|
|
W4S1-05D
|
5-port enhanced Ethernet switch |
|
|
XW2Z-200EE
|
Parallel I/O cable for terminal block XW2R-_34G-T, 2 m |
|
|
XW2Z-S013-2
|
Parallel I/O cable, 2m, for FH series only |
|
|
XW2Z-S013-5
|
Parallel I/O cable, 5m, for FH series only |
|