Specifications
Performance | Medium |
Processor family | Intel® Celeron® |
Operating system | WES 7 (64 bits) |
Memory | 8 GB RAM (non ECC) |
AI Scratch detection filter | |
AI FineMatching | |
Number of cameras | 8 |
Integrated monitor | |
Communication port(s) | EtherCAT Slave, EtherNet/IP, Ethernet TCP/IP, PROFINET Slave, Serial RS-232C, USB |
Output type | PNP/NPN |
Application | 2D Robot guidance, AI fine matching, Bead inspection, Code reading, Code verification, Color inspection, Counting, Defect inspection, Measurement inspection, OCR / OCV, Presence / Absence |