Specifications
Shape | L-shaped |
Sensing method | Through-beam with slot |
Sensing distance | 5 mm |
Setting method | Fixed |
Connection method | Cable |
Cable length | 2 m |
Output type | NPN |
Operation mode | Light-ON |
Response time | 0.17 ms |
Material housing | PBT |
Thread size | Other |
Product Width (unpacked) | 18 mm |
Product Height (unpacked) | 13.3 mm |
Product Depth (unpacked) | 21 mm |
Type of light | Infrared light |
Power supply voltage | 5-24 V |