E3X-SD9
Specifications
Shape | Cuboid, rail mounting |
Sensing method | Amplifier |
Setting method | Teach-In |
Connection method | System connector |
Output type | PNP |
Operation mode | Dark-ON, Light-ON |
Response time | 0.2 ms |
Material housing | PBT |
Width | 10 mm |
Height | 28.1 mm |
Length | 64.3 mm |
Type of light | Polarity free red light |
Power supply voltage | 12-24 V |