E3X-HD44
Fiber amplifier, Stable and Easy operation, Giga Ray II LED, PNP, M8 (4pin) connector
This product has been discontinued; production has ended on 2024-03-31.
For more information regarding the discontinuation of this product, please download the notice.
Specifications
Shape | Cuboid, rail mounting |
Sensing method | Amplifier |
Setting method | Teach-In |
Connection method | Connector M8 - 4 pin |
Output type | PNP |
Operation mode | Dark-ON, Light-ON |
Response time | 0.055 ms |
Material housing | Polycarbonate |
Product Width (unpacked) | 10 mm |
Product Height (unpacked) | 33.5 mm |
Product Length (unpacked) | 71.8 mm |
Type of light | Polarity free red light |
Power supply voltage | 12-24 V |
Functions | Timer |
Application | Object detection |
Number of numerical displays | 2 |
Number of channels | 1 |
Degree of protection (IP) | IP50 |
Number of digital outputs | 1 |
Accessories
E39-L143 | Mounting bracket for 10 mm wide sensor amplifiers, surface mount with screws |
|
|
XS3F-M421-402-A | Sensor cable, M8 straight socket (female), 4-poles, PVC standard cable, IP67, 2 m |
|
|
XS3F-M421-405-A | Sensor cable, M8 straight socket (female), 4-poles, PVC standard cable, IP67, 5 m |
|
|
XS3F-M422-402-A | Sensor cable, M8 right-angle socket (female), 4-poles, PVC standard cable, IP67, 2 m |
|
|
XS3F-M422-405-A | Sensor cable, M8 right-angle socket (female), 4-poles, PVC standard cable, IP67, 5 m |
|