E3H2-DS10B4M 2M | OMRON, Europe

Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E3H2-DS10B4M 2M

Photoelectric sensor M12 brass housing, diffuse, 100mm fixed, PNP, 2m cable

Specifications

Shape Cylindrical axial
Sensing method Diffuse reflective
Sensing distance 100 mm
Setting method Fixed
Connection method Cable
Cable length 2 m
Output type PNP
Operation mode Dark-ON, Light-ON
Response time 1.1 ms
Material housing Brass, nickel plated
Thread size M12
Length 59.5 mm
Type of light Infrared light
Power supply voltage 10-30 V

Downloads