E32-D15Y 2M | OMRON, Europe

Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E32-D15Y 2M

Fiber optic sensor, diffuse, square shape, standard R25 fiber, 2m cable

Specifications

Sensing method Diffuse reflective
Shape Square
Width 10 mm
Depth 3 mm
Height 15 mm
Temperature range -40-70 °C
Sensing distance 300 mm
Cable length 2 m

Downloads