E2FM-X2D1-M1TGJ 0.3M
Proximity sensor, inductive, stainless steel face & body, long body, M12, shielded, 2 mm, DC, 2-wire, NO, M12 with 0.3 m pigtail
The production of this product is planned to end on 2025-03-31.
For more information regarding the discontinuation of this product, please download the notice.
Specifications
Size | M12 |
Mounting type | Flush |
Sensing distance | 2 mm |
Output type | 2-wire |
Operation mode | NO |
Connection method | M12 pigtail Smartclick connector |
Material housing | Stainless steel |
Cable specifications | PVC |
Cable length | 0.3 m |
Overall length | 53 mm |
Thread length | 33 mm |
Features | Metal sensing face |
Polarity | |
Degree of protection (IP) | IP67 |