E2FM-QX10D1-M1GJ 0.3M
Proximity sensor, inductive, stainless steel face & body, fluororesin coated, long body, M30, shielded, 10mm, DC, 2-wire, NO, M12 with 0.3 m pigtail
The production of this product is planned to end on 2025-03-31.
For more information regarding the discontinuation of this product, please download the notice.
Specifications
Size | M30 |
Mounting type | Flush |
Sensing distance | 10 mm |
Output type | 2-wire |
Operation mode | NO |
Connection method | M12 pigtail connector |
Material housing | Stainless steel |
Cable specifications | PVC |
Cable length | 0.3 m |
Overall length | 64 mm |
Thread length | 43 mm |
Features | Fluoroplastic coating, Metal sensing face |
Polarity | |
Degree of protection (IP) | IP67 |