Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E2FM-QX10D1 2M

Proximity sensor, inductive, stainless steel face & body, fluororesin coated, long body, M30, shielded, 10 mm, DC, 2-wire, NO, 2 m cable

The production of this product is planned to end on 2025-03-31.

For more information regarding the discontinuation of this product, please download the notice.

Download notice

Specifications

Size M30
Mounting type Flush
Sensing distance 10 mm
Output type 2-wire
Operation mode NO
Connection method Cable
Material housing Stainless steel
Cable specifications PVC
Cable length 2 m
Overall length 64 mm
Thread length 43 mm
Features Fluoroplastic coating, Metal sensing face
Polarity
Degree of protection (IP) IP67

Downloads