E2B-M18LN16-M1-B2 OMI | Omron, Europe

Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E2B-M18LN16-M1-B2

Proximity sensor, inductive, nickel-brass, long body, M18, unshielded, 16 mm, DC, 3-wire, PNP-NC, M12 plug-in

Specifications

Size M18
Mounting type Non-flush
Sensing distance 16 mm
Output type PNP
Operation mode NC
Connection method Connector M12
Material housing Brass, nickel plated
Cable specifications -
Overall length 81 mm
Thread length 51 mm

Accessories

XS5F-D421-D80-X Smartclick Sensor connector cable, M12 4-pin, PVC, Straight female connector, IP67 and IP69K, cutting oil resistant, 2 m
XS5F-D421-D80-XR Smartclick Sensor connector cable, M12 4-pin, PVC, Straight female connector, IP67 and IP69K, cutting oil resistant, for robotic applications, 2 m
XS5F-D421-G80-X Smartclick Sensor connector able, M12 4-pin, PVC, Straight female connector, IP67 and IP69K, cutting oil resistant, 5 m
XS5F-D421-G80-XR Smartclick Sensor connector cable, M12 4-pin, PVC, Straight female connector, IP67 and IP69K, cutting oil resistant, for robotic applications, 5 m
XS5F-D421-J80-X Smartclick Sensor connector able, M12 4-pin, PVC, Straight female connector, IP67 and IP69K, cutting oil resistant, 10 m
XS5F-D421-J80-XR Smartclick Sensor connector cable, M12 4-pin, PVC, Straight female connector, IP67 and IP69K, cutting oil resistant, for robotic applications, 10 m
XS5W-D421-C81-X Smartclick Sensor connector cable, M12 4-pin, PVC, Straight female and male connectors, IP67 and IP69K, cutting oil resistant, 1 m
XS5W-D421-C81-XR Smartclick Sensor connector cable, M12 4-pin, PVC, Straight female and mail connectors, IP67 and IP69K, cutting oil resistant, for robotic applications, 1 m
XS5W-D421-D81-X Smartclick Sensor connector cable, M12 4-pin, PVC, Straight female and male connectors, IP67 and IP69K, cutting oil resistant, 2 m
XS5W-D421-D81-XR Smartclick Sensor connector cable, M12 4-pin, PVC, Straight female and mail connectors, IP67 and IP69K, cutting oil resistant, for robotic applications, 2 m
XS5W-D421-G81-X Smartclick Sensor connector cable, M12 4-pin, PVC, Straight female and male connectors, IP67 and IP69K, cutting oil resistant, 5 m
XS5W-D421-G81-XR Smartclick Sensor connector cable, M12 4-pin, PVC, Straight female and mail connectors, IP67 and IP69K, cutting oil resistant, for robotic applications, 5 m

Downloads