E2A-M18KS08-M1-B3-4
Proximity sensor, inductive, nickel-brass, short body, M18,shielded, 8 mm, DC, 4-wire, PNP-Antivalent (NO+NC), M12 plug-in, gold-plated pins
Specifications
Size | M18 |
Mounting type | Flush |
Sensing distance | 8 mm |
Output type | PNP |
Operation mode | NO + NC |
Connection method | Connector M12 |
Material housing | Brass, nickel plated |
Cable specifications | - |
Overall length | 53 mm |
Thread length | 39 mm |
Features | Gold plated connector pins |
Degree of protection (IP) | IP67 |