D5B-8023
Tactile Limit switch, M8 body, conical actuator, 3 m prewired
Specifications
Material housing | Metal |
Degree of protection (IP) | IP67 |
Actuator type | Plunger |
Actuator detail | Cone-shaped |
Connection method | Cable |
Cable length | 3 m |
Cable entry direction | Bottom |
Number of contacts, normally-open | 0 |
Number of contacts, normally-closed | 1 |
Number of contacts, change-over | 0 |
Make before break | |
Switch action | Slow action |
Load type | Micro load |
With status indication |