CP1E-E40SDR-A | OMRON, Europe

Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

CP1E-E40SDR-A

PLC, 100-240 VAC supply, 24 x 24 VDC inputs, 16 x relay outputs 2 A, 2K steps program + 2K words data memory

The production of this product is planned to end on 2022-03-01.

Specifications

Supply voltage type AC
Number of digital inputs 24
Input type PNP/NPN
Number of digital outputs 16
Output type Relay
Program capacity 2 K steps
Data memory capacity 2 K words
Logic execution time 1.19 µs
Communication port(s) USB
Number of Ethernet ports 0
Number of USB ports 1
Number of RS-232 ports 0
Number of RS-485 ports 0
Communication option(s) CompoBus/S Slave
Max. encoder input frequency 10 kHz
Max. number of PTP axes 0
Max. pulse output frequency 0 kHz
Function Block programming
Battery-free memory backup
Real-time clock
Analog option boards
Max. number of analog I/O channels 24
Max. number of local I/O points 160
Max. number of expansion units 3
Built-in auxiliary 24 VDC output 0 mA
Operating temperature range 0-55 °C
Height 90 mm
Width 150 mm
Depth 79 mm
Weight 660 g

Accessories

CP1W-CN221 USB Programming cable, A-type male to B-type male, 1.8 m
CP1W-CN811 I/O expansion cable for CP1-series, 80 cm
CXONE-LT01-EV4 CX-One Lite v4.x software, for Windows 2000/XP/Vista, single-user licence only, (requires CDs, CXOne-LTCD-EV4), limited to program the CPx PLC platform

Downloads

download

CP1E Discontinuation Notice

en PDF 563 KB
o

Please or register to view this content