Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or register to download this document

CJ3M-CPU31

CPU with built-in EtherNet/IP port, 5K steps program, 32K words data memory, 32K words x 1 bank EM, 5120 I/O max, RS-232C Serial Port, USB programming port, 3 expansion racks max.

Specifications

Program capacity 5 K steps
Data memory capacity 64 K words
Logic execution time 0.04 µs
Max. number of expansion units 80
Max. number of local I/O points 5120
Number of built-in digital I/Os 0
Communication port(s) EtherNet/IP, Ethernet TCP/IP, USB
Product Height (unpacked) 90 mm
Product Width (unpacked) 62 mm
Product Depth (unpacked) 75 mm
Product Weight (unpacked) 0 g

Accessories

CJ1W-PA202 Power supply unit, 100-240 VAC, output capacity: 14 W
CJ1W-PA205R Power supply unit, 100-240 VAC, output capacity: 25 W, with RUN output
CJ1W-PD022 Power supply unit, 24 VDC, output capacity: 19.6 W
CJ1W-PD025 Power supply unit, 24 VDC, output capacity: 25 W

Spare parts

CJ1W-BAT01 Battery for CJ1M PLCs
CJ1W-TER01 End plate for CJ1 CPU rack or expansion rack. Only required as spare part.