Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

CJ1W-TC004

Temperature control unit, R/S/K/J/T/L/B thermocouple inputs, transistor (PNP) output, 2 loops, heater burnout detection function

Specifications

I/O system CJ I/O Bus
Expansion unit type Special I/O Unit
Type of module Temperature control
Number of digital inputs 0
Digital input type None
Number of digital outputs 2
Digital output type PNP, Voltage pulse
Number of analog inputs 2
Temperature input type B, J, K, L, R, S, T
Linear analog input type None
Number of analog outputs 0
Linear analog output type None
Control function Heat or cool
Heater burnout detection
I/O connection type Screw
Number of I/O connectors 1
Detachable I/O connector
Suitable for safety functions
Product Height (unpacked) 90 mm
Product Width (unpacked) 31 mm
Product Depth (unpacked) 89 mm
Product Weight (unpacked) 200 g

Accessories

E54-CT1 Current transformer for heater burnout detection (5.8mm dia)
E54-CT3 Current transformer for heater burnout detection (12mm dia)

Downloads