Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

CJ1W-NC213

Position control unit, 2 axes, NPN open collector pulse string output, 500 KHz

The production of this product is planned to end on 2025-01-01.

Specifications

I/O system CJ I/O Bus
Expansion unit type Special I/O Unit
Type of module Positioning
Digital input type Line driver (RS-422), NPN, No voltage, PNP
Digital output type NPN, Open collector
Number of encoder input channels 0
Max. number of PTP axes 2
Number of pulse output channels 2
Max. pulse output frequency 500 kHz
I/O connection type FCN (plug not included)
Number of I/O connectors 1
Detachable I/O connector
Suitable for safety functions
Communication port(s) None
Product Height (unpacked) 90 mm
Product Width (unpacked) 31 mm
Product Depth (unpacked) 66.5 mm
Product Weight (unpacked) 100 g

Downloads