Specifications
I/O system | CJ I/O Bus |
Expansion unit type | Basic I/O Unit |
Type of module | Digital I/O |
Number of digital inputs | 8 |
Digital input type | AC voltage |
Permitted voltage at input | 170-264 V |
Number of digital outputs | 0 |
Digital output type | None |
Output current | 0 A |
Short-circuit protected outputs | |
I/O connection type | Screw |
Number of I/O connectors | 1 |
Detachable I/O connector | |
Suitable for safety functions | |
Number of IOV (V+) terminals | 0 |
Number of IOG (V-) terminals | 0 |
Number of COM terminals | 1 |
Product Height (unpacked) | 90 mm |
Product Width (unpacked) | 31 mm |
Product Depth (unpacked) | 89 mm |
Product Weight (unpacked) | 118 g |