CJ1W-DCM11-E
DC Motor Control Unit, 24 V, 4 A (10 A peak), PWM control, plug-in terminals
Specifications
I/O system | CJ I/O Bus |
Expansion unit type | Special I/O Unit |
Type of module | PWM |
Digital input type | PNP |
Digital output type | PNP, PWM |
Number of encoder input channels | 0 |
Max. encoder input frequency | 0 kHz |
Number of pulse output channels | 1 |
I/O connection type | Screwless clamp |
Number of I/O connectors | 3 |
Detachable I/O connector | |
Suitable for safety functions | |
Communication port(s) | None |
Product Height (unpacked) | 95.4 mm |
Product Width (unpacked) | 31 mm |
Product Depth (unpacked) | 89 mm |
Product Weight (unpacked) | 165 g |