Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

CIMR-VCBA0010JAB

V1000 Finless type Inverter, IP20 , 1.5/2.2 kW(HD/ND), 8.0/9.6A(HD/ND), 1~200 VAC, sensorless vector, LED operator., max. output freq. 400Hz

Specifications

Drive control method Open loop V/f, Open loop vector
Drive supply voltage 230 V single phase
Max. motor output at constant torque 1.5 kW
Max. motor output at variable torque 2.2 kW
Built in EMC filter
Degree of protection (IP) IP20
Finless type
Compatible motor type Induction or asynchronous motor, Permanent magnet motor
Regenerative solutions As inverter option
Communication port(s) MODBUS Slave, Serial RS-422, Serial RS-485
Communication option(s) CANopen, DeviceNet Slave, EtherCAT Slave, EtherNet/IP, MECHATROLINK II Slave, MODBUS/TCP, POWERLINK, PROFIBUS DP Slave, PROFINET Slave
Product Height (unpacked) 128 mm
Product Width (unpacked) 108 mm
Product Depth (unpacked) 91 mm
Product Weight (unpacked) 1100 g

Accessories

AX-FIC1020-SE Common footprint RFI filter for Compact series (Q2V/V1000/J1000/MX2), 13.8 A, 200 VAC, single phase. Please check datasheet for the correct drive selection.
AX-FIC1020-SE-LL Low Leakage common footprint RFI filter for Compact series (Q2V/V1000/J1000/MX2), 13.8 A, 200 VAC, single phase. Please check datasheet for the correct drive selection.
SI-EN3/V EtherNet/IP option board for V1000 inverter
SI-EP3/V V1000 option card - PROFINET
SI-N3/V DeviceNet option board for V1000 inverter
SI-P3/V PROFIBUS DP option board for V1000 inverter